Products > Locks >Cam Locks

Cam Lock For Wood Doors
1300SK

Cam Lock For Wood Doors

Dimple key lock series
Reversible key (3 high-tech keys included).
Designed for door thickness 13mm(1/2".)
1 million key changes available.
Please specify keyed alike or different when ordering.
Turn the key 360 degrees to lock or unlock.
90 degree cam rotation
Master key system available at surcharge(Max 2,520 key changes per master key.)
Sheet Metal Cam Lock
3800S

Sheet Metal Cam Lock

RoHS
High corrosion resistance.
Reversible key.
Key is removable in unlocked position only.(Key works as a knob in unlocked position.)
Universal direction - cam direction changeable.
300 key changes available; Please specify keyed alike or differently when ordering.
Master key type available at surcharge.(Maximum 300 key changes per master key.)
Sheet Metal Cam Lock
900

Sheet Metal Cam Lock

Brass cylinder cam lock.
Reversible key.
90° cam rotation.
Key is removable in locked position only.
(Key works as a knob in unlocked position.)
1 million key changes available; Please
specify keyed alike or differently when
ordering.
Master key type available at surcharge.
Sheet Metal Cam Lock
DCY-34

Sheet Metal Cam Lock

High security with special key design.
Reversible key.
90° cam rotation.
Key is removable in locked position only.(Key works as a knob in unlocked position.)
Universal direction - cam direction changeable.
2,000 key changes available; Please specify keyed alike or differently when ordering.
Master key type available at surcharge.(Maximum 866 key changes per master key)
Sheet Metal Cam Lock
NAL

Sheet Metal Cam Lock

Brass cylinder tubular cam lock for sheet metal doors
Maximum door thickness: 10mm (3/8")
Up to 5,000 key changes available (by special order)One slot type, non-handed, key works as a knob when unlocked

Suggested Applications: Vending machines, parking meters, gaming machines, and lockers.
Please specify key No. or combination when ordering if
necessary.
Sheet Metal Mini Cam Lock
NAL-S

Sheet Metal Mini Cam Lock

RoHS
Mini zinc alloy cylinder cam lock for sheet metal doors.
90° cam rotation.
Cam is reversible.
NAL-S-1: Key withdraws in locked position only.
(Key works as a knob in unlocked position.)
NAL-S-2: Key withdraws in both locked and unlocked positions.
Keyed alike only. Keyed different type available upon
request. (special order)
Cam should be horizontal when unlocked, and should be
pointing upwards when locked.
Not suitable for compression latch application.
Pressure to cam may cause damage to cylinder.
Sheet Metal Cam Lock
SN-711-8

Sheet Metal Cam Lock

Brass cylinder cam lock.
90° cam rotation.
Key is removable in locked position only.
"Keyed differently" is available by special order.
(Up to 1,500 key changes.)
*Extreme pressure on key when in unlocked position may cause damage to the lock.