Products > Catches & Latches >Plastic Catches

Heavy Duty Adjustable Knuckle Catch
555

Heavy Duty Adjustable Knuckle Catch

Adjustable Knuckle Catch
This unique design with a screw offers adjustment for the force required to hold even the heaviest door or panel
Material: Nylon
Color: White(WHT), Black(BLK)
ROTARY CATCH
6900/6901 Catch

ROTARY CATCH

2 sizes available
Material: Catch & Strike - Polyacetal, Rollers - Polyethylene
Color: 6900 available in white only; 6901 available in white or brown
Screws not included
DURACON CATCH
D-CATCH

DURACON CATCH

Material:
   Catch: Polyacetal
   Strike: Polyamide
Color: Natural White (WHT) or Black (BLK)
Screws not included
RoHS Compliant
Knuckle Catch
JC-T50

Knuckle Catch

Grabs and holds doors tightly.
Snap-in Knuckle Catch
JCU-F

Snap-in Knuckle Catch

Snap-in type body for easy installation.
Designed for sheet metal or plastic panel application.
Internal catch body slides 1.5mm for better alignment.
KNUCKLE CATCH
K-CATCH

KNUCKLE CATCH

Material: Catch - Polyacetal, Strike - Polyamide Finish: White Screws not included
ProductDetails