|
BL-70Y
Box latch (w/ lock)
Latch ideal for box and case Automatically latches when lid is closed Push button to release 2 keys included 5 key changes available on request Material: Body & Strike - Zinc Alloy, Push Button - ABS Finish: Body & Strike - Silver, Push Button - Grey |
|
|
CS
DOOR CHAIN
Material: 304 Stainless Steel
Finish: Satin |
|
|
DC
NEW
Damper Catch
Left and right handed catches with built in damper, closes doors smoothly. Slim design suitable for various inset and overlay door installations. Available for both wood and glass cabinet doors.Glass face plate SDS-50G sold separately. Includes screws. |
|
|
LC-48
Flush Slam Latch
Door will be latched when closed. Pull paddle handle to open. Non-handed. Designed for sheet metal panels with thickness max 1.6mm. Easy installation. Insert the latch body through cutout section and simply screw-on the back plate. UL-94 VO rated flame retardant material. |
|
|
LC-65A
Flush Slam Latch
Door will be latched when closed. Pull paddle handle to open. Non-handed. Designed for sheet metal panels with thickness of 2.0 ~ 3.2 mm. Easy installation. Insert the latch body through cutout section and simply screw-on the back plate |
|
|
LC-PK32
Quick Release Panel Latch (w/ lock)
Keylocking style restricts access. Single hole snap in installation. UL94-VO rated flame retardant material. Non corrosive materials. Key removable in locked position only. No key changes are available. |
|
|
LJ-61
Flush Slam Latch
Door will be latch when closed. Pull lever to open. Non-handed All components are plastic, 304 or 316 stainless steel to provide high corrosion resistance. Easy installation Insert the latch body through single round cutout or bore section and screw-on the back plate. Back plate is designed to accommodate door thickness 0.8mm ~ 12mm, and also 12.5 ~ 22mm by flipping over the back plate |
|
|
P-10
Flush Slam Latch
Flush slam latch ideal for cover panels Panel surface can be flush by mounting latch from back Panel is latched when tab is flush, and released by pulling up the tab Tab will stay in both flush and extended position Ideal for multiple latch panels Material: Brass Finish: Nickel Screws not included. |
|
|
P-102H/SS
STAINLESS STEEL DRAW LATCH
Material : 304 Stainless steel |
|
|
P-1040/SS
STAINLESS STEEL DRAW LATCH
Material : 304 Stainless steel |
|
|
PN-51
MINI DRAW LATCH WITH LOCK
No key changes Screws not included |
|
|
PS
Stainless Steel Draw Latch
Material: 304 Stainless Steel Finish: Polished |
|
|
PS/P
Draw Latch
Material: PS - 304 Stainless Steel, P - Steel |
|
|
PS35
Draw Latch
|
|
|
SCC25
Draw Latch
Material: 304 Stainless Steel Finish: Polished |
|
|
SCC-30/SS
Compression Draw Latch
Spring loaded design compensates for tolerance and vibrations. Provides constant hold tension for secure latching. |
|
|
SCC-40/SS
SPRING LOADED DRAW LATCH
Spring Loaded Draw Latch Material: 304 stainless steel Finish: Polished |
|
|
SCC-60/SS
SPRING LOADED DRAW LATCH
Spring Loaded Draw Latch Material: 304 stainless steel Finish: Polished |
|
|
SCCA-40
Compression Draw Latch
Spring loaded design compensates for tolerance and vibrations. Provides constant hold tension for secure latching. |
|
|
SCCA-60
Compression Draw Latch
Spring loaded design compensates for tolerance and vibrations. Provides constant hold tension for secure latching. |
|
|
STF-100
DRAW LATCH
Material: 304 Stainless Steel
Finish: Satin
Recommend screws: M4
Screws not included |
|
|
STF-40
DRAW LATCH
Material: 304 Stainless Steel
Finish: Polished
Recommend screws: M3
Screws not included |
|
|
STF-80
DRAW LATCH
Material: 304 Stainless Steel
Finish: Satin
Recommend screws: M4
Screws not included |
|
|
STF-82L
DRAW LATCH
Material: 304 Stainless Steel
Finish: Satin
Recommend screws: M4
Screws not included |
|
|
STF-A56
Corner Fastener
Ideal for electronic enclosure Material: 304 Stainless Steel Finish: Polished |
|
|
STF-C64
CORNER FASTENER
Material: 304 Stainless Steel Finish: Polished Lock feature prevents accidental door opening
Corner Installation Vibration-resistant by lock feature Hermetically sealing by using with STF/STH Application: Control / Repeater box etc. Screws not included |
|
|
STF-CV150
Clean Room Draw Latch
No metal to metal contact. Ideal for clean room, semiconductor, and food industry applications. When used in combination with the TF40C counter plate (below), will have 300 kg load capacity. |
|
|
STH-C64
CORNER FASTENER HINGE
Material: 304 Stainless Steel Finish: Polished Corner Fastener Hinge with fastening feature Door size/(2 pcs): W300mm (11-3/4") x H400mm (15-3/4") Thickness 24mm(1") ~ 28mm(1-7/8") Weight Max 2.8kg(6lbs) |
|
|
SX-48
Quick Release Panel Fastener
Snap-in installation. Automatically latches when the panel is closed. Release multiple latches simultaneously with temporary hold-open feature. No need to hold finger on latch when releasing) All components are plastic and 304 stainless steel to provide high corrosion resistance. Nonflammable. |
|
|
TF-40C
Heavy Duty Counterplate
Heavy duty counterplate for STF-CV150 clean room draw latch. |
|
|
THF-100
Draw Latch With Handle
Slide safety lever and lift latch to open Spring loaded to hold handle in retracted position Includes a function to allow a use of a pad lock or tamper seals(Pad lock and tamper seal not included) Load capacity : 100 kg (220lbs) |
|
|
THF-75
Draw Latch
Slide the safety lever to open Includes a function to allow the use of a pad lock or tamper seals. (Pad lock and tamper seal not included) Load capacity : 75 kg (165 lbs) |
|
|
ZL-2401
Zweil Turn Knob Latch
ZL-2401 includes latch body, 2 strikes and installation screws. ZL-2401-INR(for wood) and ZL-2401-INR-GB (for glass) sold separately. ZL-2401-INR-GB: Supplied with stainless steel screw (M5x14) and 4mm allen key. ZL-2401-INR: Supplied with stainless steel screw (M5x30) and 4mm allen key. |
|
|
ZL-2402
Zweil Turn Knob Latch
ZL-2402 includes latch body, 2 strikes and install option screws. ZL-2402-INR(for wood) and ZL-2402-INR-GB (for glass) sold separately. ZL-2402-INR-GB: Supplied with stainless steel screw (M5x14) and 4mm allen key. ZL-2402-INR: Supplied with stainless steel screw (M5x30) and 4mm allen key. |
|