TOLL FREE 800.562.5267
Barn Door Style Self-Closing Sliding Door System

LM-80

Barn Door Style Self-Closing Sliding Door System
Sliding door system equipped with a built-in damper for smooth, soft, self-closing
Dampening speed adjustable for door size/weight
Designed for wall surface mount, fascia is included.
Use of floor guide eliminates the need for a bottom rail.
Door catch included to hold door in fully opened position.
Designed for doors:
- 1/2" (13mm) solid phenolic resin panel
- 1-1/8" to 1-9/16" (28 to 40mm) thick door
Non-handed
Glass door modelLM-80G also available.

Applications: Restrooms, storage rooms, closets, laundry rooms, etc.
Downloads

*Dimensions shown in millimeters.

Schematic Spec Sheet