Sugatsune America, Inc. - Lapcon / Dampening Mechanism | Soft Closing Lid Mechanism
Lapcon Heavy Duty Soft Down Lid Stay

HDS-20

Lapcon Heavy Duty Soft Down Lid Stay
For top-opening lids (stereo covers, toy boxes, vanities); holds door open at 70 degrees.
Available as Black (BLK) or White (WHT).
Handed Left (L) or Right (R).

Applicable torque range (per pair):
K-type: 140 ~ 200 kg-cm (121 ~ 171 lbs-inch)
M-type: 200 ~ 250 kg-cm (171 ~ 217 lbs-inch)
H-type: 250 ~ 300 kg-cm (217 ~ 260 lbs-inch)
(torque rating = lid height x lid weight x 1/2)
Downloads

*Dimensions shown in schematics in millimeters.

Schematic
Spec Sheet