Sugatsune America, Inc. - Lapcon / Dampening Mechanism | Soft Closing Lid Mechanism
Lapcon Soft-Down Lid Stay

SDS-C301N

Lapcon Soft-Down Lid Stay
For Upward and Top-Opening flap with concealed or single knuckle hinges.
Material: Plastic, Steel, Zinc Alloy
Finish: Nickel
Supplied with screws(3.5 x 14)
SDS-C301N is designed to securely latch a flap closed and hold the flap in the fully opened
Torque Calculation: Torque = Door Height x 1/2 x Door Weight
Torque per piece : 40~70kg.cm (35~60 lbs.inch)
Per pair : 80~140 kg.cm (70~120 lbs.inch)

Downloads

*Dimensions shown in schematics in millimeters.

Schematic
Spec Sheet