Contact us at Sales@sugatsune.com or (800)-562-5267. *If you are calling from Canada, please call at 310-329-6373.

THICK DOOR CONCEALED HINGE (26MM OVERLAY)

Concealed Hinges

H230-26/26T, C26/26T 

Concealed hinge for thick doors with 26 mm overlay
Door thickness: 18~34 mm (11/16"~1-5/16")
Material: Steel
Finish: Nickel
Screws not included
Mounting plates sold separately: 230 Series mounting plate

Face frame bracket available: FFCB-HG-1


ROHS Mark
Schematic Spec Sheet

Literature & Installation sheets

Product you may be interested in

subscribe to our newsletter