|
|
|
4012
Inset Glass Door hinge w/Catch
Glass to Glass mounting Non-handed Opening Angle: 105 degrees Max Glass Width: 400mm(15-3/4") Special wrench Z063S required for installation Screws not included |
|
|
|
|
4013
Half Overlay Glass Door Hinge w/Catch
90 degree opening angle Max glass width: 400m(15-3/4") Screws not included |
|
|
|
|
4042
Inset Glass Door Hinge w/Catch
Non-handed Opening Angle: 105 degrees Max Glass Width: 400mm(15-3/4") Special wrench Z063S required for installation Screws not included |
|
|
|
|
8100
Glass Shower Door Hinge
Magnetic self-close hinge 90 degree opening Long life compared to spring loaded hinges Max Glass Weight:40kg(88lbs)/pair Max Glass Width: 1000mm(39-3/8") Max Glass Height: 2000mm(78-3/4") |
|
|
|
|
8102
Glass Shower Door Hinge
Glass to Glass mounting Magnetic self-close hinge 90 degree opening Long life compared to spring loaded hinges Max Glass Weight: 40kg(88lbs)/pair Max Glass Width: 1000mm(39-3/8") Max Glass Height: 2000mm(78-3/4") |
|
|
|
|
GH-34/0
INSET GLASS DOOR HINGE
Material: Steel
Finish: Polished Brass (PB) Chrome (CR)
Glass Door Thickness: 4-6mm |
|
|
|
|
GH-34/8
HALF OVERLAY GLASS DOOR HINGE
Material: Steel Finish: Polished Brass(PB), Chrome(CR) Glass Door Thickness:4~6mm Screws not included |
|
|
|
|
GH-34/8/S
HALF OVERLAY GLASS DOOR HINGE
Material: Hinge - 304 Stainless Steel Cap - Aluminum
Glass Door Thickness: 4-6mm |
|
|
|
|
GH-34-0/S
INSET GLASS DOOR HINGE
Material: Hinge - 304 Stainless Steel Cap- Aluminum
Glass Door Thickness: 4-6mm |
|
|
|
|
GH-36/NCR
INSET FLASS DOOR LIFT-OFF HINGE
Material: Steel Finish: Polished Chrome(CR) Glass Door Thickness: 4~6mm |
|
|
|
|
GH-450
Inset Glass Door Hinge
Inset Glass door thickness : 5 ~ 8mm Adjustable: Vertical - 2mm, Horizontal - 2.5mm Door Weight: Maximum 15 kg (32lbs) |
|
|
|
|
GH-450G
Glass to Glass
Glass wall mount Glass door thickness : 5 ~ 8mm Adjustable: Vertical - 2mm, Horizontal - 2.5mm Door Weight: Maximum 15 kg (32lbs) |
|
|
|
|
GHC-34/8
HALF OVERLAY GLASS DOOR HINGES
Material: Steel
Finish: Polished Brass (PB) Chrome (CR)
Glass Door Thickness: 4-6mm |
|
|
|
|
GP-40
PIVOT TYPE INSET GLASS DOOR HINGE
Material: Brass Finish: Satin Nickel Does not require boring into the glass |
|
|
|
|
SDH-G
NEW
Drop Lid Hinge for Glass
90° opening angle Two way adjustment(overlay and door gap) Flush when opened, ideal for writing desk application Can be used with soft down stay SDS-100 or NSDX-10 Glass door thickness: 4mm ~ 6mm(5/32" ~ 15/64") Overlay coverage: 14mm ~ 16mm(35/64" ~ 5/8") |
|
|
|
|
XL-GC04
Glass Door Pivot Hinge
Inset pivot hinge for glass doors Door size: Max. W500 X H1200 x t8mm Door weight: Max. 12Kg/pair Sold per pair |
|
|
|
|
XL-GC04
Glass Door Pivot Hinge
Inset pivot hinge for glass doors Door size: Max. W500 X H1200 x t8mm Door weight: Max. 12Kg/pair Sold per pair |
|
|
|
|
XL-GC05
Glass Bracket for XL-GC04
Top board hinge bracket for XL-GC04 pivot hinge |
|
|
|
|
XL-GC07
Overlay Glass Door Hinge
Overlay hinge with catch for glass doors |
|
|
|
|
XL-GH01-250
No Bore Glass Door Hinge
Material: 304 Stainless Steel Finish: Polished
Applicable Door Sizes: Glass Thickness 4~8 mm (5/32~5/16") Max. Door Weight: 10 lbs Max. W 400mm (15-3/4") x H 600mm (23-5/8") |
|
|
|
|
XL-GH01-600
No Bore Glass Door Hinge
Material: 304 Stainless Steel Finish: Polished
Applicable Door Sizes: Glass Thickness 4~8 mm (5/32~5/16") Max. Door Weight: 22 lbs Max. W 400mm (15-3/4") x H 1300mm (51") |
|
|
|
|
XL-GH02-120
Glass Door Gravity Hinge
Glass door hinge with self closing feature. Stainless steel construction suitable for shower doors. Door will self close up to opening angle 170 degrees. Door size: Max. W750 x H2000 Door weight: Max. 45kg/pair(99lbs/pair) Sold in pairs |
|
|
|
|
XL-GH03-48-0
INSET GLASS DOOR HINGE
Door Size: Max. W 650mm (25-1/2") Door Thickness: 5mm (3/16") ~ 8mm (5/16") Weight: Max. 12kg/pair (26lbs/pair)
Note: formerly GH-48/0/SS |
|
|
|
|
XL-GH03-48-8
Stainless Steel Half Overlay Glass Door Hinge
Half overlay hinge for glass/acrylic doors Door thickness:5~8 mm Door size: Max W650 x H900 Door weight: Max 12kg/pair (26.4lbs/pair)
Note: formerly GH-48/8/SS |
|
|
|
|
XL-GH05-120
NEW
Glass Door Gravity Hinge
Glass to glass hinge with self closing feature. Stainless steel construction suitable for shower doors. Door will slef close up to opening angle 170°. Door will stay open beyond 170°. Door Size: Max.W750mm x H2000mm Door Weight: Max.45kg/pair(99lbs/pair) Sold in pairs |
|