|
|
|
HDS-10
Lapcon Heavy Duty Soft Down Lid Stay
For downward-opening lids (bureaus, buffets, wine glass cabinets); holds door in fully closed position. Available as Black (BLK) or White (WHT). Handed Left (L) or Right (R).
Applicable torque range (per pair): K-type: 140 ~ 200 kg-cm (121 ~ 171 lbs-inch) M-type: 200 ~ 250 kg-cm (171 ~ 217 lbs-inch) H-type: 250 ~ 300 kg-cm (217 ~ 260 lbs-inch) (torque rating = lid height x lid weight x 1/2)
|
|
|
|
|
HDS-20
Lapcon Heavy Duty Soft Down Lid Stay
For top-opening lids (stereo covers, toy boxes, vanities); holds door in fully opened position. Available as Black (BLK) or White (WHT). Handed Left (L) or Right (R).
Applicable torque range (per pair): K-type: 140 ~ 200 kg-cm (121 ~ 171 lbs-inch) M-type: 200 ~ 250 kg-cm (171 ~ 217 lbs-inch) H-type: 250 ~ 300 kg-cm (217 ~ 260 lbs-inch) (torque rating = lid height x lid weight x 1/2) |
|
|
|
|
HDS-30
Lapcon Heavy Duty Soft Down Lid Stay
For upward-opening lids (upper kitchen/bathroom cabinets, etc.). Available as Black (BLK) or White (WHT). Handed Left (L) or Right (R).
Applicable torque range (per pair): K-type: 140 ~ 200 kg-cm (121 ~ 171 lbs-inch) M-type: 200 ~ 250 kg-cm (171 ~ 217 lbs-inch) H-type: 250 ~ 300 kg-cm (217 ~ 260 lbs-inch) (torque rating = lid height x lid weight x 1/2) |
|
|
|
|
HDSN-30
Lapcon Heavy Duty Soft Down Lid Stay
For upward-opening lids (upper kitchen/bathroom cabinets, etc.). For top-hinged door with concealed hinges; used in pairs. Holds door open or shut in opened and closed positions Arm mounting plate sold separately: -HDSN-AZ (20mm wide): For aluminum frame doors (pictured) -HDSN-SZ (45mm wide): For wood or aluminum frame doors
Applicable torque range (per pair, Max opening 90 deg.): K-type: 140 ~ 179 kg-cm (122 ~ 155 lbs-inch) M-type: 180 ~ 219 kg-cm (156 ~ 190 lbs-inch) H-type: 220 ~ 259 kg-cm (191 ~ 225 lbs-inch) S-type: 260 ~ 300 kg-cm (226 ~ 260 lbs-inch) (torque rating = lid height x lid weight x 1/2) |
|
|
|
|
NSD-10
Lapcon Adjustable Soft Down Lid Stay
For downward-opening lids (bureaus, buffets, wine glass cabinets).
NSD-10 are discontinued and have been replaced with NSDX-10 lid stays. Please note slight differences in the specifications. |
|
|
|
|
NSD-20
Lapcon Adjustable Soft Down Lid Stay
For top-opening lids (stereo covers, toy boxes, vanities).
NSD-20 are discontinued and have been replaced with NSDX-20 lid stays. Please note slight differences in the specifications. |
|
|
|
|
NSD-35
Lapcon Adjustable Soft Down Lid Stay
For upward-opening lids (upper kitchen/bathroom cabinets, etc.).
NSD-35 are discontinued and have been replaced with NSDX-35 lid stays. Please note slight differences in the specifications. |
|
|
|
|
NSDX-10
Lapcon Adjustable Soft Down Lid Stay
For downward-opening lids (bureaus, buffets, wine glass cabinets); holds door in fully closed position. Use with piano, butt or drop hinges. Speed adjustment screw allows easy adjustment.
Applicable torque range: Per piece: 20 ~ 70 kg-cm (19 ~ 60 lbs-inch) Per pair: 40 ~ 140 kg-cm (38 ~ 120 lbs-inch) (torque rating = lid height x lid weight x 1/2) |
|
|
|
|
NSDX-20
Lapcon Adjustable Soft Down Lid Stay
For top-opening lids (stereo covers, toy boxes, vanities); holds door in fully opened position. Use with piano, butt or concealed hinges. Speed adjustment screw allows easy adjustment.
Applicable torque range: Per piece: 20 ~ 70 kg-cm (19 ~ 60 lbs-inch) Per pair: 40 ~ 140 kg-cm (38 ~ 120 lbs-inch) (torque rating = lid height x lid weight x 1/2) |
|
|
|
|
NSDX-35
Lapcon Adjustable Soft Down Lid Stay
For upward-opening lids (upper kitchen/bathroom cabinets, etc.); holds door in fully opened position. Use with piano, butt or concealed hinges. Speed adjustment screw allows easy adjustment.
Applicable torque range: Per piece: 20 ~ 70 kg-cm (19 ~ 60 lbs-inch) Per pair: 40 ~ 140 kg-cm (38 ~ 120 lbs-inch) (torque rating = lid height x lid weight x 1/2) |
|
|
|
|
SDS-100TV
Lapcon Soft-Down Lid Stay (Short-Arm)
For downward opening flap door with piano, butt or drop hinges Short arm type designed for small height door applications SDS-C100TV has a catch to hold the lid in closed position. SDS-100TV does not have a catch feature. Designed to be used with a magnetic catch or touch latch. Non-handed Torque calculation: Torque= Door height x 1/2 x Door weight Per piece: 0.5 ~ 12.0 kg.cm (0.45 ~ 10.4 lbs.inch Per pair: 10.0 ~ 24.0 kg.cm (8.7 ~ 20.1 lbs.inch) |
|
|
|
|
SDS-210
Lapcon Soft-Down Lid Stay
For use with upward-opening flaps (vanity lid, toy box) that open to a 105° angle. Supplied with screws (3.5x14) Torque moment formulas: One SDS Door Height (cm)x1/2xDoor Weight (kg)=35 ~ 50 kg.cm Two SDS Door Height (cm) x 1/2 x Door Weight (kg) = 70 ~ 100 kg.cm Recommended door thickness 20mm (25/32") Lapcon Selector - Torque Calculator Soft Down Stay Selection Table |
|
|
|
|
SDS-50G
Face Plate Accessory for Lid Stays
Face plate for glass door applications. Use with SDS, HDS, and NSDX series lid stays. Available as Black (BLK) or Chrome (CR) |
|
|
|
|
SDS-C100
Lapcon Soft-Down Lid Stay
For downward-opening lids (bureaus, buffets, wine glass cabinets); SDS-C100 holds door in fully closed position. Recommended door thickness 20mm (25/32") Non-latching type (SDS-100) and Short-Arm type (SDS-100TV, SDS-C100TV) also available - please contact Sugatsune for more information on these products.
Available in black (BLK) or white (WHT); handed left (L) or right (R).
Applicable torque range: Per piece: 35 ~ 50 kg-cm (30 ~ 43 lbs-inch) Per pair: 70 ~ 100 kg-cm (60 ~ 86 lbs-inch) (torque rating = lid height x lid weight x 1/2) |
|
|
|
|
SDS-C301N
Lapcon Soft-Down Lid Stay
For Upward and Top-Opening flap with concealed or single knuckle hinges. Material: Plastic, Steel, Zinc Alloy Finish: Nickel Supplied with screws(3.5 x 14) SDS-C301N is designed to securely latch a flap closed and hold the flap in the fully opened - Torque Calculation: Torque = Door Height x 1/2 x Door Weight
- Torque per piece : 40~70kg.cm (35~60 lbs.inch)
- Per pair : 80~140 kg.cm (70~120 lbs.inch)
|
|
|
|
|
SLS-ELAN
NEW
Lapcon Lift Assist + Soft-Down Lid Stay
- Lapcon stay for upward-opening flap doors
- Lift-assist mechanism for extra light-opening
- Door stays in any desired position
- Damper equipped for soft & silent closing at the end
- Slim design and installed location maximizes space inside of cabinet
- Simple installation by aligning body to edge of cabinet
- Single or pair use allows wide range of door size / weight
Torque Calculation:Door Height x 1/2 x Door Weight M type: 55 ~ 75kg·cm (48 ~ 65lbs·in) per piece H type: 75 ~ 100kg·cm (65 ~ 87lbs·in) per piece |
|