Stainless Steel Hardware Home
 
  INDUSTRIAL PRODUCTS   TO SUGATSUNE JAPAN
> Lapcon / Dampening Mechanism > Horizontal Bi-Fold Door Mechanism

Select Subcategory

LAPCON HORIZONTAL BI-FOLDING DOOR MECHANISM
HBF

LAPCON HORIZONTAL BI-FOLDING DOOR MECHANISM

For Kitchen cabinets, Bed room cabinet
Color: Black (BLK, White (WHT)
Width, 600 ~ 900mm (23-5/8"~35-7/16") Height, 270~360mm (10-5/8"~14-11/64")/each door Weight, 2.5~5.5 kg(5.5 kg(5.5~12.1lbs)/each door

HBF Series hardware has been discontinued and replaced with HBFN Series hardware. Please note slight differences in the specifications. HBF hardware limited to stock on hand.

LAPCON HORIZONTAL BI-FOLDING DOOR MECHANISM
HBFN

LAPCON HORIZONTAL BI-FOLDING DOOR MECHANISM

Material: Plastic, Steel
Finish: Nickel
Color: Light Grey
Supplied with 3.5x15 screws
HBFN unique new bi-fold mechanism will assist the door open and close in a smooth motion
More compact design requires no tracks or guides
Handle can be put at a lower position
Patented LAPCON technology lets the movement glide smoothly and quietly
Must be ordered with the HBFN-SZ mounting plate for installation

©2010 Sugatsune USA
Toll Free 1.800.562.5267
Watch us Youtube
Follow us on Facebook Follow Sugatsune on Twitter