Product Specifications
Material
Stainless steel
Finish
Polished
Weight of Item (g)
15
Height of Item (mm)
8.9
Height of Item (in)
0.35
Width of Item (mm)
51.2
Width of Item (in)
2.016
Holes
4
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
3.5 x 16 Countersunk Flathead
Downloadable Files