DSR213-1930-COVER-BL

1930mm Black Extrusion Cover (Black) - DSR213-1930-COVER-BL

MSRP:
$6.20 USD
(No reviews yet) Write a Review
Contact Us
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
141
Height of Item (mm)
1892
Height of Item (in)
74.49
Width of Item (mm)
14.25
Width of Item (in)
0.56
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Downloadable Files

Related Products

2330mm Black Extrusion Cover (Black) - DSR213-2330-COVER-BL

$7.50
2770mm Black Extrusion Cover (Black) - DSR213-2770-COVER-BL

$8.70
1524mm Black Extrusion Cover (Black) - DSR213-1524-COVER-BL

$4.70
RECESSED DOOR STRAIGHTENER A=1930 (SET OF 25) - DSR213-1930-25

$730.00