2022 IWF: International Woodworking Fair
Posted On Jun 5th 2022
Posted On Jun 5th 2022
Posted On Jun 5th 2022
The International Woodworking Fair® is North America’s largest woodworking technology and design trade show and conference and a top destination for the global woodworking sector. IWF delivers the latest solutions in architectural woodwork, cabinetry, flooring, furniture manufacturing, engineered products, doors, windows, machinery, tools, metals, plastics and more. IWF is where the woodworking business does business.
An amazing system that makes heavy counters easy to lift, stops open and holds at 95°, features a slim design and adjustable soft-close mechanism. The LADH- System comes in two strengths to meet your needs.
The Unique MFU1200, Flush Sliding Door System. At Sugatsune, our engineers strived to achieve a luxury aesthetic with this System while obtaining that high-end quality everyone will want to show off in their home. Not only does the two-way soft close offer an excellent safety precaution, but it’s a solution for any of those tight spaces or narrow hallways where you don’t have room for a typical swinging door. This system can hold doors weighing up to 154 lbs (70 kg) with a door height max. of 106-5/16” (2700 mm) and width max. of 47-1/4” (1200 mm). This is a great solution for wine cellar doors, collection display closets, walk-in closet entryways or a room that is unique to every individual.
The Aileron is a lid stay that offers more than one function: free stop, soft-close and even lift assist to aid in the opening of your lid. Offered in a top opening (toy box) and an upward opening, the Aileron system is a definite must have. This system also has an easy installation: simply install the Olympia cup hinge, then place and screw on the Aileron lid stay.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)