Image coming soon
2100B-801

- 2100B-801

MSRP:
$29.70 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Zinc alloy cylinder push lock for metal-framed glass doors or sheet metal double sliding doors
  • Push cylinder to lock
  • Cylinder Diameter: 18.6 mm (47/64")
  • Keys can be shared with other 2100 series locks
  • 12 key changes available
  • Please specify keyed alike or differently when ordering
Product Specifications
Material
Zinc Alloy
Finish
Satin Nickel
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Length or Depth of Item when open (mm)
38.8
Length or Depth of Item when open (in)
1.5625
Height of Item (mm)
18.6
Height of Item (in)
0.75
Width of Item (mm)
18.6
Width of Item (in)
0.75
Min. Door Thickness (mm)
20
Min. Door Thickness (in)
0.8125
Master Keying Availability
N
Million Lock
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 5
Fasteners Type
Flat head machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ZweiL DOOR STOPPER (FLOOR MOUNT TYPE) - ZL-1801

$0.00
COMPLETE PART SET FOR SINGLE DOOR - SDR-A84D-8801

$217.50