Image coming soon
2110M-801

- 2110M-801

MSRP:
$33.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Zinc alloy cylinder push lock for sliding doors.
  • Key is required to lock and to unlock. - To Lock: Insert key and turn 60° clockwise. Push-in the cylinder and turn the key 60° back.
  • Key is removable in both locked and un-locked position.
  • Cylinder Length: 20 mm (25/32")
  • Cylinder Diameter: 18.6 mm (47/64")
  • 12 key changes available.
  • Please specify keyed alike or differently when ordering.
  • Master key NOT available.
  • Keys can be shared with other 2100 series locks
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
30
Length or Depth of Item when closed (in)
1.1875
Length or Depth of Item when open (mm)
38.8
Length or Depth of Item when open (in)
1.5625
Height of Item (mm)
40.5
Height of Item (in)
1.625
Width of Item (mm)
20
Width of Item (in)
0.8125
Min. Door Thickness (mm)
20
Min. Door Thickness (in)
0.8125
Master Keying Availability
N
Million Lock
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ZweiL DOOR STOPPER (FLOOR MOUNT TYPE) - ZL-1801

$0.00
COMPLETE PART SET FOR SINGLE DOOR - SDR-A84D-8801

$217.50