2160B-KA

- 2160B-KA

MSRP:
$0.00
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
33.7
Length or Depth of Item when closed (in)
1.375
Length or Depth of Item when open (mm)
32.2
Length or Depth of Item when open (in)
1.3125
Height of Item (mm)
18.6
Height of Item (in)
0.75
Width of Item (mm)
18.6
Width of Item (in)
0.75
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Master Keying Availability
N
Million Lock
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 5
Fasteners Type
Metric Countersunk Machine Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products