Image coming soon
2200-30-8001

2200-30-8001

MSRP:
$54.90 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Cylinder lock with locked/unlocked indicator. - Indicator: Unlocked - Blue, Locked - Red
  • Cylinder rotates for either drawer or cabinet door application.
  • Cylinder Diameter: 22 mm (7/8")
  • 12 key changes available.
  • Keyed Alike (KA) or Keyed Different (KD) available
  • Please specify when ordering.
  • Master key available at surcharge. (2200-24MK, 2200-30MK)
  • Keys can be shared with other 2200 series locks.
  • 4 mm (5/32") plastic distance plate TSSP available for various door thickness. See P.629
Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
141
Length or Depth of Item when closed (mm)
41.2
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
45
Width of Item (in)
1.8125
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Master Keying Availability
N
Million Lock
N
Key Changes
12
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

RETROFIT DOOR STRAIGHTENER L=2200 (SET OF 10) - DSR701-2200/S-10

$710.00
RETROFIT DOOR STRAIGHTENER L=2200 (SET OF 10) - DSR701-2200/B-10

$680.00