Image coming soon
2200QL-24-8001

- 2200QL-24-8001

MSRP:
$56.20
Product Description
    CABINET LOCK(W/INDICATOR)
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
200
Length or Depth of Item when closed (mm)
38.2
Length or Depth of Item when closed (in)
1.5625
Height of Item (mm)
51
Height of Item (in)
2.0625
Width of Item (mm)
55
Width of Item (in)
2.1875
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Master Keying Availability
Y
Million Lock
N
Key Changes
300
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 20, 2.1 X 10 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL 45MM SOFTCLOSE SLIDE 24" - ESR-SC4513-24

$75.60
STAINLESS STEEL 45MM DETENT SLIDE 24" - ESR-DC4513-24

$57.60
STAINLESS STEEL 38MM SLIDE 24" - ESR-3813-24

$46.80