Product Specifications
Material
Brass
Finish
Chrome
Weight of Item (g)
100
Length or Depth of Item when open (mm)
55.2
Length or Depth of Item when open (in)
2.1875
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
24
Width of Item (in)
1
Min. Door Thickness (mm)
30
Min. Door Thickness (in)
1.1875
Master Keying Availability
N
Million Lock
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 X 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N