SCRW2-15-150A

3/4 EXTENSION MINI SLIDE (2-WAY) STAINLESS STEEL 5-7/8" 26.4 LBS - SCRW2-15-150A

MSRP:
$17.50 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Two-way travel
  • Thin profile for various applications
  • Types with slide length 80 mm have no holes marked with(*)
Product Specifications
Material
304 Stainless Steel, Steel
Finish
Plain
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Length or Depth of Item when open (mm)
244.5
Length or Depth of Item when open (in)
9.6875
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
5.2
Width of Item (in)
0.25
Load Capacity (kg/pr)
18
Load Capacity (lbs/pr)
39.6
Slide Length (mm)
150
Slide Length (in)
5.9375
Travel Length (mm)
94.5
Travel Length (in)
3.75
Profile Width (mm)
5.2
Profile Width (in)
0.1875
Profile Height (mm)
15.5
Profile Height (in)
0.625
Mounting Type
Side Mount
Extension Type
3/4 Extension Mini SLide (2-Way)
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.6 mm Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

FULL EXTENSION MINI SLIDE  STAINLESS STEEL 5-7/8" 26.4 LBS/PR - SCR3-15-150A

$21.00
3/4 EXTENSION MINI SLIDE (2-WAY)  STAINLESS STEEL 3-1/8" 22 LBS - SCRW2-15-80A

$14.00
3/4 EXTENSION MINI SLIDE (2-WAY)  STAINLESS STEEL 3-15/16" 24.2 LBS - SCRW2-15-100A

$15.00
FULLY STAINLESS STEEL MINI GUIDE (3/4 EXTENSION) - SCRW2-15S-150A

$20.00
FULL EXTENSION MINI SLIDE  STAINLESS STEEL 5-7/8" 26.4 LBS/PR - SCR3-15-150B

$22.00
FULLY STAINLESS STEEL MINI GUIDE (3/4 EXTENSION) - SCRW2-15S-100A

$17.00
FULLY STAINLESS STEEL MINI GUIDE (3/4 EXTENSION) - SCRW2-15S-80A

$16.50
FULL EXTENSION MINI SLIDE  STAINLESS STEEL 3-1/8" 22 LBS/PR - SCR3-15-80B

$16.50
FULLY STAINLESS STEEL MINI GUIDE (FULL EXTENSION) - SCR3-15S-150A

$26.00