HES3D-W190BL

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190BL

MSRP:
$184.00 USD
Contact Us
Product Description

The HES3D-W190BL is a 3-way adjustable door hinge with wide-throw capabilities crafted for cladded doors. It stands out with its 3-way adjustable feature, allowing precise, effortless alignment. Paired with an available LDD-V100 Lapcon® door damper, you can enjoy long-lasting durability with no more slamming noises. Designed to remain concealed when the door closes, the wide throw hidden hinge offers a sleek look without sacrificing strength. Suitable for commercial and residential door applications, the 3-way adjustable door hinge installation process is straightforward and hanging the door is easy, making it a preferred choice for modern architects and builders.

Unlock Precision and Style with the 3-Way Adjustable Black Hidden Door Hinge.

Architects and designers trust the 3-Way Adjustable Black Hidden Door Hinge for its sleek functionality and precision in modern spaces. This hinge accommodates wide throws with ease, ensuring seamless integration and durability. Offering a full 180° opening, this black hidden door hinge with wide-throw blends style with practicality, making it an indispensable tool in any design project. This hinge perfectly blends form and function, reflecting Sugatsune’s commitment to innovation, quality, and user-centric design.

Products features:

  • Precision Engineering: Designed for cladded doors, ensuring precision and accommodating wide throws with its long arm feature.
  • Easy Installation: Sugatsune’s unique Lift-Off feature design allows the hinge leaves to lift-off and separate so that hanging or removing a door is simple.
  • Installation and Adjustability: Offers a ⅜” (10 mm) clearance for flush installations and a ½” (13 mm) clearance for doors with molding.
  • 3-Way Adjustability: Vertical, horizontal, and depth adjustability allow seamless integration and ease of alignment.
  • Durability and Safety: Passed 300,000 cycle tests for longevity and UL-rated for up to 3 hours.
  • Streamlined Installation: Flanges come apart for provisional hanging; replacement screw covers maintain a polished finish.

Consult an Expert to Discuss Your Project

Explore the sleek functionality of Sugatsune America’s black hidden door hinge with a wide throw today. Our door hardware solutions, including 3-way adjustable door hinges, are crafted with precision engineering, ensuring unmatched durability and ease of installation. With over 6,000 products designed with versatility in mind, Sugatsune America stands at the forefront of innovation in hardware solutions. Visit our website now to download CAD files and our AIA 3-part specifications, or connect with our expert team for tailored advice. Enhance your next project with our cutting-edge craftsmanship.

Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
1170
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
67.5
Width of Item (in)
2.6875
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Max. Door Height (mm)
2440
Max. Door Height (in)
96.0625
Max. Door Width (mm)
915
Max. Door Width (in)
36
Min. Door Thickness (mm)
42
Min. Door Thickness (in)
1.625
Max. Setback from Edge (mm)
8
Max. Setback from Edge (in)
0.3125
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30 mm
Fasteners Type
Self tapping countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190BL-UL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190PN

$236.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DN

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DC

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190WT

$216.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190DC-UL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190DN-UL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE - HES3D-E160DC

$139.00
3-WAY ADJUSTABLE CONCEALED HINGE - HES3D-120DC

$75.00