HES3D-W190DC

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DC

MSRP:
$184.00
Product Description

A 3-Way Adjustable Mortise Mount Invisible Hinge for Cladded Doors

      • Bring the beauty of your cladded door to life with an equally luxurious, fully concealed chrome wide throw hinge. The HES3D-W19 Series of 19 mm wide adjustable concealed hinges meets the need for high-quality invisible hinges in residential and commercial settings. This model is HES3D-W19DC, which features a dull chrome finish. Different models with a variety of other finishes are available as well. Make the HES3D mortise mount invisible hinge your number one choice for mounting clad doors!

See Catalog Listing

HES3D Concealed Hinge Features

All HES3D-W19 Series hinges offer the following features:

    • 3D Adjustability: The hinge can be fine-tuned in all three directions (vertical, horizontal, and depth), allowing the ideal fit. Adjustment is quick and easy.
    • Flush or Molded Installation: The hinge can be installed into a doorway flush, or with molding.
    • UL Rated: This model of the HES3D mortise mount invisible hinge is UL rated for 3 hours. (Only the dull chrome, dull nickel, and black finish models have the UL rating.)
    • Wide Throw: With a long arm, this chrome wide throw hinge allows 3/8” (1 mm) clearance for flush installations, or, alternatively, 1/2” (13 mm) clearance for installation with a molding. The door opens to a full 18° and completely clears the doorway.
    • Easy to Install & Service: The hinge flanges come apart, allowing you to provisionally hang the clad door for making adjustments, which makes installation and maintenance much easier.
    • Long Service Life: The hinge has successfully completed 3, open/close private cycle tests.
    • Cover Plate: The cover plate for this mortise mount invisible hinge is plastic. (A metal cover plate is available with the polished nickel model, HES3D-W19PN.)
    • Replacement Parts: We carry replacement screw covers for the hinge, as these cosmetic parts are likely to wear out sooner than the hinge body.
Product Specifications
Material
Zinc Alloy
Finish
Dull Chrome
Weight of Item (g)
1170
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
67.5
Width of Item (in)
2.6875
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Max. Door Height (mm)
2440
Max. Door Height (in)
96.0625
Max. Door Width (mm)
915
Max. Door Width (in)
36
Min. Door Thickness (mm)
42
Min. Door Thickness (in)
1.625
Max. Setback from Edge (mm)
8
Max. Setback from Edge (in)
0.3125
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30 mm
Fasteners Type
Self tapping countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DN

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190BL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190WT

$216.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190PN

$236.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190DC-UL

$184.00