HES3D-W190DN

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DN

MSRP:
$184.00
Product Description

A Beautiful 3-Way Adjustable Concealed Door Hinge

      Bring the beauty of your hidden door to life with an equally luxurious wide throw concealed hinge designed to clear cladding or moldings. The

HES3D-W19 Series

      of 3-way adjustable door hinges can meet almost any project’s demand for high-quality concealed hinges in commercial and residential settings. This model is

HES3D-W19DN

      , which features a

dull nickel finish

      . Different models with other finishes are also available. This

HES3D

      is the ultimate hinge for cladded doors.

See Catalog Listing

HES3D Adjustable Concealed Door Hinge Features

      All

 HES3D-W19 Series 

    hinges share the following design features:
    • 3D Adjustability: The Sugatsune HES3D 3-way adjustable concealed hinge can be fine-tuned in all three directions (vertical, horizontal, and depth) to create the perfect reveal.
    • Flush or Molded Installation: You can install the hinge either flush or with molding. The fit is equally good either way.
    • Wide Throw: This is a wide throw concealed hinge. Its long arm allows 3/8” (1 mm) clearance for flush installations or 1/2” (13 mm) clearance for installation with a molding. The door opens to 18° and completely clears the opening, allowing you access to the full width of the doorway.
    • Easy to Install & Service: The hinge flanges come apart, allowing you to provisionally hang for making adjustments. This makes installation and future maintenance quick and easy—a Sugatsune hallmark.
    • UL Rated: This model is UL rated for 3 hours. (Only the dull nickel, dull chrome, and black finish models are UL rated.)
    • Long Service Life: The HES3D-W19 Series adjustable concealed door hinge has successfully completed 3, open/close private cycle tests.
    • Replacement Parts: Replacement screw covers for the Sugatsune HES3D 3-way adjustable concealed hinge are available.
    • Cover Plate: The cover plate is plastic. (A metal cover plate is available only on the polished nickel model, HES3D-W19PN.)
Product Specifications
Material
Zinc Alloy
Finish
Dull Nickel
Weight of Item (g)
1170
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
67.5
Width of Item (in)
2.6875
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Max. Door Height (mm)
2440
Max. Door Height (in)
96.0625
Max. Door Width (mm)
915
Max. Door Width (in)
36
Min. Door Thickness (mm)
42
Min. Door Thickness (in)
1.625
Max. Setback from Edge (mm)
8
Max. Setback from Edge (in)
0.3125
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30 mm
Fasteners Type
Self tapping countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DC

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190BL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190WT

$216.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190PN

$236.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190DN-UL

$184.00