HES3D-W190PN

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190PN

MSRP:
$236.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description

The 3-Way Adjustable Concealed Hinge for Cladded Doors - HES3D-W190PN provides the perfect balance of strength and style, transforming ordinary doors into statement pieces. This wide-throw hidden door hinge is made of high-quality zinc alloy that is designed to seamlessly integrate into the most design-conscious spaces. The striking polished nickel finish enhances durability and adds a touch of elegance, making any door application stand out. Its innovative adjustability allows for fine-tuning in three dimensions, ensuring perfect alignment and performance, making it an exceptional choice for modern interiors.

Upgrade Your Doors with Precision and Elegance

Opting for concealed hinges enhances aesthetics and functionality in residential and commercial settings. These hidden polished nickel door hinges offer clean lines and boast a uniquely squared design that blends with the door, making them ideal for contemporary designs. Whether upgrading existing door hardware or looking for innovative door hinge solutions for an architectural project, concealed wide-throw hidden door hinges provide superior adjustability and seamless integration. This ensures every door functions smoothly and highlights a symmetrical, polished, and modern appearance.

Product Features:

  • Enhanced Range and Opening: It is designed with an extended arm, providing a 10 mm clearance for flush installation or 13 mm for molding, allowing a full 180° door opening.
  • Flexible Adjustment: Offers 3-way adjustability—vertical, horizontal, and depth—ensuring a perfect, tailored fit.
  • Certified Safety: UL Rated for up to 3 hours for specific models (DC, DN, and BL), enhancing reliability.
  • Simplified Installation: Flanges detach to allow provisional hanging and convenient adjustments before final installation.
  • Sleek Finish Options: Replacement screw covers are available in all finishes, maintaining a seamless look.
  • Exceptional Durability: Successfully endured 300,000 open/close cycle tests, guaranteeing long-term performance.
  • Premium Detailing: Exclusive to the HES3D-W190PN model, metal cover plates offer a refined aesthetic; other models feature plastic covers.

Get Your Cabinet and Door Hinges at Sugatsune

Discover the unmatched quality of Sugatsune America’s precision-engineered products, renowned for their durability and innovation. With an impressive history since 1930, we have established a strong US reputation for top-tier stainless steel products, including our selection of concealed wide-throw hidden door hinges. Enjoy exceptional customer service from our U.S.-based experts and benefit from our commitment to ISO compliance. Our extensive inventory is in stock in the U.S. and ready to ship, offering you products that stand the test of time, and will be where you need them when you need them.


Want to explore more door hinge options, like our polished nickel door hinges? Our sales team is here to help you explore our inventory. Contact us now.

Product Specifications
Material
Zinc Alloy
Finish
Polished Nickel
Weight of Item (g)
1170
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
67.5
Width of Item (in)
2.6875
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Max. Door Height (mm)
2440
Max. Door Height (in)
96.0625
Max. Door Width (mm)
915
Max. Door Width (in)
36
Min. Door Thickness (mm)
42
Min. Door Thickness (in)
1.625
Max. Setback from Edge (mm)
8
Max. Setback from Edge (in)
0.3125
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30 mm
Fasteners Type
Self tapping countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190BL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DC

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190DN

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS - HES3D-W190WT

$216.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190BL-UL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190DC-UL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (UL-RATED) - HES3D-W190DN-UL

$184.00
3-WAY ADJUSTABLE CONCEALED HINGE - HES3D-90DN

$85.00
3-WAY ADJUSTABLE CONCEALED HINGE - HES3D-E160DN

$139.00