Product Description
- Surface mount to the door frame for easy installation.
- Recommended door thickness is 1-1/2 (38 mm) or more.
- Opens to 125°. Door stopper is required to prevent breakage of the hinges and failure of the door.
- Durability: successfully passed 300,000 open/close private cycles.
- Compact and sturdy design combined with an exceptionally simple install.
- Adjustable depth ±1/8" (3 mm), vertical ±1/8" (3 mm), horizontal with spacer ±1/16" (1 mm)
Product Specifications
Material
Steel(SPCC)
Finish
Nickel
Weight of Item (g)
272
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
148
Height of Item (in)
5.875
Width of Item (mm)
30
Width of Item (in)
1.1875
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
110
Max. Door Height (mm)
2700
Max. Door Height (in)
106.3125
Max. Door Width (mm)
900
Max. Door Width (in)
35.4375
Max. Door Thickness (mm)
38
Max. Door Thickness (in)
1.5
Min. Door Thickness (mm)
38
Min. Door Thickness (in)
1.5
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Countersunk Head Tapping Screw 4x20 (8pcs/hinge)
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Product Videos
Downloadable Files