Product Description
- 3-way adjustable
- Hinge leaves seaparate for easy installation and removable
- Cover caps hide all screw heads for clean appearance
Product Specifications
Material
Zinc Alloy
Finish
Dull Chrome
Weight of Item (g)
95
Length or Depth of Item when closed (mm)
35
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
14
Width of Item (in)
0.5625
Load Capacity (kg/pr)
9
Load Capacity (lbs/pr)
19.8
Load Capacity (kg/3 ea)
12
Load Capacity (lbs/3 ea)
26.4
Max. Door Height (mm)
1200
Max. Door Height (in)
47.25
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Min. Door Thickness (mm)
19
Min. Door Thickness (in)
0.75
Holes
4
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 X 20
Fasteners Type
Countersunk Wood Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files