Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
236
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
172
Height of Item (in)
6.8125
Width of Item (mm)
50
Width of Item (in)
2
CC Length (mm)
160
CC Length (in)
6.3125
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 30
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files