Product Description
- Automatically locks when fully opened, depress lever to release
- Bracket can be used without the need for hinges
Product Specifications
Material
304 Stainless Steel
Finish
Electro Polished
Weight of Item (g)
750
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Length or Depth of Item when open (mm)
318.5
Length or Depth of Item when open (in)
12.5625
Height of Item (mm)
171
Height of Item (in)
6.75
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg)
100
Load Capacity (lbs)
220
Alternative Load Capacity (kg)
200
Alternative Load Capacity (lbs)
440
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5X16(3pcs) , M5X35(3pcs)
Fasteners Type
TRUSS TAPPING SCREWS
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Product Videos
Downloadable Files