Product Description
- A rounded handle for a comfortable grip
- Wide grip.
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
285
Length or Depth of Item when open (mm)
36
Length or Depth of Item when open (in)
1.4375
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
160
Width of Item (in)
6.3125
CC Length (mm)
144
CC Length (in)
5.6875
Handle Depth (mm)
36
Handle Depth (in)
1.4375
Bar Diameter (mm)
16
Bar Diameter (in)
0.625
Back-to-Back Option
N
Bar Shape
Round
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5x25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files