Product Description
- 316 Stainless Steel construction ideal for harsh and highly corrosive environments
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
190
Length or Depth of Item when closed (mm)
14
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
65
Height of Item (in)
2.5625
Width of Item (mm)
65
Width of Item (in)
2.5625
Load Capacity (kg/pr)
36
Load Capacity (lbs/pr)
79.37
Mounting Type
Screws
Knuckles
3
Holes
4
Weld on
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4.5mm or #9 screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files