27900

316 STAINLESS STEEL HINGE - 27900

MSRP:
$33.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • 316 Stainless Steel construction ideal for harsh and highly corrosive environments
  • Door weight: Max. 4 kg/pair (8.8 lbs/pair)
  • Door size: Max. W450 × H700 × t21 mm (W17-3/4" × H27-9/16" × t13/16")
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
70
Length or Depth of Item when closed (mm)
58
Length or Depth of Item when closed (in)
2.3125
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
58
Width of Item (in)
2.3125
Load Capacity (kg/pr)
4
Load Capacity (lbs/pr)
8.8
Max. Door Height (mm)
700
Max. Door Height (in)
27.5625
Max. Door Width (mm)
450
Max. Door Width (in)
17.6875
Max. Door Thickness (mm)
21
Max. Door Thickness (in)
0.8125
Knuckles
4
Holes
5
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

316 STAINLESS STEEL BUTT HINGE - LSF-65

$37.80
316 STAINLESS STEEL BUTT HINGE - LSF-75

$50.30
316 STAINLESS STEEL BUTT HINGE - LSF-50

$32.00
316 STAINLESS STEEL BUTT HINGE - LSF-100

$69.90