Product Description
- 316 Stainless Steel construction ideal for harsh and highly corrosive environments
- Door weight: Max. 2.6 kg/pair (5.7 lbs/pair)
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
115
Length or Depth of Item when closed (mm)
9.5
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
26.5
Height of Item (in)
1.0625
Width of Item (mm)
158
Width of Item (in)
6.25
Load Capacity (kg/pr)
2.6
Load Capacity (lbs/pr)
5.7
Knuckles
3
Holes
6
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files