Product Description
- Available in 2 sizes
Product Specifications
Material
316 Stainless Steel
Finish
Satin
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
215
Height of Item (in)
8.5
Width of Item (mm)
105
Width of Item (in)
4.1875
Nesting Grommets
N
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files