Product Description
- Ergonomically designed handle for a comfortable grip
- Wide grip
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
500
Length or Depth of Item when open (mm)
38
Length or Depth of Item when open (in)
1.5
Height of Item (mm)
53.3
Height of Item (in)
2.125
Width of Item (mm)
170
Width of Item (in)
6.75
CC Length (mm)
135
CC Length (in)
5.3125
Handle Depth (mm)
38
Handle Depth (in)
1.5
Bar Diameter (mm)
12
Bar Diameter (in)
0.5
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5x25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files