Product Description
- Ergonomically designed handle for a comfortable grip
- Wide grip
Product Specifications
Material
316 Stainless Steel
Finish
Mirror
Weight of Item (g)
1000
Length or Depth of Item when open (mm)
49.5
Length or Depth of Item when open (in)
2
Height of Item (mm)
69.3
Height of Item (in)
2.75
Width of Item (mm)
200
Width of Item (in)
7.875
CC Length (mm)
176
CC Length (in)
6.9375
Handle Depth (mm)
49.5
Handle Depth (in)
1.9375
Bar Diameter (mm)
15
Bar Diameter (in)
0.5625
Back-to-Back Option
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
6X35
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files