FD30-TRH3640SIL

3640MM UPPER RAIL (SILVER) - FD30-TRH3640SIL

MSRP:
$65.90
Product Specifications
Material
Aluminum
Finish
Anodized Silver
Weight of Item (g)
800
Length or Depth of Item when closed (mm)
20
Length or Depth of Item when closed (in)
0.8125
Height of Item (mm)
19.5
Height of Item (in)
0.8125
Width of Item (mm)
3640
Width of Item (in)
143.3125
Max. Door Height (mm)
2400
Max. Door Height (in)
94.5
Max. Door Width (mm)
1000
Max. Door Width (in)
39.375
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Max. Door Weight (kg)
30
Max. Door Weight (lbs)
66
Soft Closing
Y
Roller/Bracket Type
Recessed Mount
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
Y

Related Products

3640MM UPPER RAIL (SILVER) - FD30-TRM3640SIL

$65.90
2730MM UPPER RAIL (SILVER) - FD30-TRH2730SIL

$49.50
1820MM UPPER RAIL (SILVER) - FD30-TRM1820SIL

$33.00
1820MM UPPER RAIL (SILVER) - FD30-TRH1820SIL

$33.00
2730MM UPPER RAIL (SILVER) - FD30-TRM2730SIL

$49.40