Product Specifications
Material
Aluminum Alloy
Finish
Anodized
Weight of Item (g)
397
Height of Item (mm)
60
Height of Item (in)
2.36
Width of Item (mm)
535
Width of Item (in)
21.06
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Countersunk Head Tapping Screw 4.5 x 16
Downloadable Files