7110-24-DN-KD

7110 Locks - 7110-24-DN-KD

MSRP:
$118.70
Product Specifications
Material
Stainless Steel (304)
Finish
Plain
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
36
Height of Item (mm)
45
Width of Item (mm)
45
Max. Door Thickness (mm)
24
Max. Door Thickness (in)
0.9375
Min. Door Thickness (mm)
22
Min. Door Thickness (in)
0.875
Master Keying Availability
Y
Million Lock
Y
Key Changes
500000
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.1 x 25, 2.1 x 10 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2

Related Products

Image coming soon

$118.70
MILLION LOCK
 - 6830-30MK/DN

$55.50