Product Specifications
Material
Steel
Finish
Nickel
Weight of Item (g)
0.33
Length or Depth of Item when closed (mm)
20.35
Length or Depth of Item when closed (in)
0.8125
Length or Depth of Item when open (mm)
20.35
Length or Depth of Item when open (in)
0.8125
Height of Item (mm)
5.45
Height of Item (in)
0.25
Width of Item (mm)
13.5
Width of Item (in)
0.5625
Max. Opening Angle (?)
85
Max. Opening Angle (degree)
85
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N