Product Description
- Exposed threaded rod allows adjustment of latching distance
Product Specifications
Material
Steel
Finish
Bead Blasted
Weight of Item (g)
125
Length or Depth of Item when closed (mm)
95
Length or Depth of Item when closed (in)
3.75
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
53
Width of Item (in)
2.125
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files