CHN-75Y

ADJUSTABLE DRAW LATCH - CHN-75Y

MSRP:
$31.35
Product Description
  • Exposed threaded rod allows adjustment of latching distance
Product Specifications
Material
304 Stainless Steel
Finish
Chromate
Weight of Item (g)
125
Length or Depth of Item when open (in)
3.75
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
63.2
Width of Item (in)
2.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ADJUSTABLE DRAW LATCH - CHN-80Y

$41.80
ADJUSTABLE DRAW LATCH - CHN-75S

$49.12
ADJUSTABLE DRAW LATCH - CHN-90S

$104.50
ADJUSTABLE DRAW LATCH - CHN-80S

$78.38
ADJUSTABLE DRAW LATCH - CHN-90Y

$47.03