Product Description
- Exposed threaded rod allows adjustment of latching distance
Product Specifications
Material
Steel
Finish
Bead Blasted
Weight of Item (g)
225
Length or Depth of Item when open (in)
4.1875
Height of Item (mm)
40
Height of Item (in)
1.625
Width of Item (mm)
63
Width of Item (in)
2.5
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files