MKP-50

ADJUSTABLE GLIDE - MKP-50

MSRP:
$7.80 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Double structure of cover/bolt and base allow easy height adjustment without lifting the leg
  • Swivels approximately 10° to compensate for uneven floors
  • Includes slide base KD-555-28(P.667) at no charge
Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
90
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Height of Item (mm)
37.5
Height of Item (in)
1.5
Width of Item (mm)
50
Width of Item (in)
2
Load Capacity (kg)
120
Load Capacity (lbs)
264
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
W3/8-16
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

STAINLESS STEEL GLIDES - MKPS-60M12

$26.80