MKR-32

ADJUSTABLE GLIDE - MKR-32

MSRP:
$6.10 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Leveling glide with elastomer base prevents skidding
  • Double structure of cover/bolt and base allows easy height adjustment without lifting the leg
  • Swivels approximately 10° to compensate for uneven floors
  • Includes slide base KD-555-28(P.667) at no charge
Product Specifications
Material
Steel
Finish
Chrome
Weight of Item (g)
41
Length or Depth of Item when closed (mm)
32
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
36
Height of Item (in)
1.4375
Width of Item (mm)
32
Width of Item (in)
1.3125
Load Capacity (kg)
40
Load Capacity (lbs)
88
Automatic Height Adjustment
N
Base Swivel (deg)
10
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
W3/8-16
Fasteners Type
Threaded bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products