Product Description
- Holds at any height on aluminium frames.
- The cover prevents unintentional lock release.
- Designed for use with the FSL-L, an aluminium frame.
- The cover prevents unintentional lock release.
- The locking mechanism prevents only downward motion.
- Can be installed to an aluminium frame that is already assembled.
- A monitor can be mounted on the FSL-V36 when used with the FSL-MB, an optional monitor-mounting bracket.
Product Specifications
Material
Zinc Alloy
Finish
Satin Chrome
Weight of Item (g)
310
Length or Depth of Item when closed (mm)
81.8
Length or Depth of Item when closed (in)
3.25
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
36
Width of Item (in)
1.4375
Load Capacity (kg)
12
Load Capacity (lbs)
26.3
Vertical Load Capacity (kg)
12
Vertical Load Capacity (lbs)
26.3
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files