HG-TQJ100-B

ADJUSTABLE ONE WAY TORQUE HINGE - HG-TQJ100-B

MSRP:
$166.30 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Friction in one direction only
  • Torque strength adjustable
  • 2 versions available for friction torque at “opening” direction (type – A) and at closing direction (type – B)
Product Specifications
Material
Zinc Alloy
Finish
Satin Chrome
Weight of Item (g)
242
Length or Depth of Item when closed (mm)
60
Length or Depth of Item when closed (in)
2.375
Height of Item (mm)
23.5
Height of Item (in)
0.9375
Width of Item (mm)
55
Width of Item (in)
2.1875
Max. Torque (kgf-cm/ea)
102
Max. Torque (lbs-in/ea)
88.7
Min. Torque (kgf-cm/ea)
0
Min. Torque (lbs-in/ea)
0
Knuckles
2
Holes
4
Adjustable
Y
Max. Opening Angle (?)
180
Max. Opening Angle (degree)
180
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M5 or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ADJUSTABLE ONE WAY TORQUE HINGE - HG-TQJ100-A

$166.30
TORQUE HINGE (ONE WAY/DOWNWARD) - HG-TQA90-B

$178.00
One-Way Concealed Torque Hinge - HG-TQU15-B

$40.00
One-Way Concealed Torque Hinge - HG-TQU15-A

$40.00
BI-DIRECTIONAL ONE-WAY TORQUE HINGE - HG-TQW8080

$209.00
One-Way Concealed Torque Hinge (130° Wide Opening) - HG-TQWA15-B

$45.00
ADJUSTABLE TORQUE HINGE - HG-TASJ40L

$47.00