NSDX-10RK/TV

ADJUSTABLE SOFT-DOWN STAY * (SHORT-ARM) - NSDX-10RK/TV

MSRP:
$29.00
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
143
Length or Depth of Item when closed (mm)
61
Length or Depth of Item when closed (in)
2.4375
Length or Depth of Item when open (mm)
159
Length or Depth of Item when open (in)
6.3125
Height of Item (mm)
132
Height of Item (in)
5.25
Width of Item (mm)
22
Width of Item (in)
0.875
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5x15
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

ADJUSTABLE SOFT-DOWN STAY * (SHORT-ARM) - NSDX-10LK/TV

$29.00
SOFT-DOWN STAY (SHORT-ARM TYPE) - SDS-C100W-TV

$21.50
SOFT-DOWN STAY (SHORT-ARM TYPE) - SDS-C100B-TV

$21.50
SOFT-DOWN STAY (SHORT-ARM) - SDS-100W-TVZ

$20.90