ALH-1000BL

ALUMINIUM PULL - ALH-1000BL

MSRP:
$145.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description

The ALH-1000BL Aluminum Pull stands out blending toughness and beauty with its matte black surface-mounted handle. It’s crafted from aluminum alloy, ensuring robust durability with minimal protrusion. This handle is designed with an anti-slip bump along the edges and an angled surface to reduce dust buildup, enhancing practical application. The black matte pulls are available in various sizes and colors, making them ideal for laboratory and control equipment use. Get this precision-engineered cabinet pull at Sugatsune today.

A Seamless Fusion of Style and Function

Offering the perfect blend of style, utility, and durability, the ALH-1000BL Aluminum Pull is designed for high-traffic settings, tackling both corrosion and wear effortlessly. Available in a compact size, this matte black surface-mounted handle adapts seamlessly to various cabinet and drawer designs, offering a customized look without compromising function. Its slim profile minimizes space intrusion and significantly reduces snagging risks, making it a smart safety choice.

For engineers, this handle is perfect for industrial applications while providing an unparalleled fusion of aesthetic appeal and practical comfort that architects and designers will appreciate. . It enhances project designs with a streamlined touch while prioritizing user safety. Embracing these sophisticated handles not only elevates design projects but also translates to lasting satisfaction for clients seeking a balance of elegance and innovation in their spaces.

Discover the Unmatched Quality of Sugatsune America

Upgrade your modern space with our sleek, matte black surface-mounted handle. At Sugatsune, we bring you the widest range of handles, pulls, and knobs for doors and appliances, designed with exceptional engineering and sophistication. Our handles are built to last using top-grade materials, ensuring long-term performance while maintaining low ownership costs. Whether you’re looking for black matte pulls or other types of door hardware, our products are all in stock and ready to ship with low wait times.

Contact Inside Sales to consult an expert on your cabinet pull engineering needs.

Product Specifications
Material
Aluminum Alloy
Finish
Matte Silver Anodized
Weight of Item (g)
1191
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
1000
Height of Item (in)
39.375
Width of Item (mm)
31
Width of Item (in)
1.25
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M6 Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products