38830-25

ALUMINUM FOLDING BRACKET - 38830-25

MSRP:
$66.00
Product Description
    Fold unneeded shelves, table leaves, or counters away easily and reclaim space and convenience with the 388 Series of aluminum shelf brackets. This model, the 3883-25 foldable wall shelf bracket, features:
    • Extended Length: 275.9 mm (1-55/64 in.) diagonal, measured from screw to screw.
    • Folded Length: 168 mm (6-39/64 in.) vertical, measured from screw to screw.
    • Load Capacity: 55 kg (121 lbs.)
    • Supported Panel Thickness: 15 – 35 mm (19/32″ – 1-3/8″)
    • Finish: Anodized
    You can find other 388 Series models, and other folding brackets, in our Folding Brackets collection.

    Convenience & Ease of Use

    The 3883-25 aluminum shelf bracket, along with other 388 Series models, is built with convenience and accessibility in mind:z
    • The bracket automatically locks into its extended position when the flap is fully opened.
    • Press the lever to easily release the lock.
    • One bracket will support panels up to 6 mm (23-5/8″) wide.
    • Two brackets will support panels from 6 mm to 13 mm (23-5/8″ – 51-3/16″) wide.
    The 3883-25 foldable wall shelf bracket is easy to operate even for people with limited strength, mobility, or agility.
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
187
Length or Depth of Item when closed (mm)
446
Length or Depth of Item when closed (in)
17.5625
Length or Depth of Item when open (mm)
275.9
Length or Depth of Item when open (in)
10.875
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
77
Width of Item (in)
3.0625
Load Capacity (kg)
55
Load Capacity (lbs)
121
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Shelf Depth (mm)
302
Max. Shelf Depth (in)
11.875
Max. Shelf Width (mm)
1300
Max. Shelf Width (in)
51.1875
Min. Shelf Width (mm)
600
Min. Shelf Width (in)
23.625
Holes
6
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

ALUMINUM FOLDING BRACKET BLACK - 38830-25/BLK

$68.00
ALUMINUM FOLDING BRACKET - 38845-25

$73.00
ALUMINUM FOLDING BRACKET - 38860-25

$85.00
Soft-Close Folding Bracket (Silver) - 38830-25-D

$0.00
Soft-Close Folding Bracket (Black) - 38830-25-BL-D

$135.00