Product Description
- Offset aluminum handle with sleek design.
- Comfortable and easy to grab or hook hand inside handle.
- Anodized corrosion resistance (easy to clean).
- Ideal as a handle for operation panel, medical machinery, factory automation equipment.
Product Specifications
Material
Aluminium Alloy
Finish
MatteBlack, Anodised
Weight of Item (g)
436
Length or Depth of Item when closed (mm)
324
Length or Depth of Item when closed (in)
12.8125
Height of Item (mm)
56.3
Height of Item (in)
2.25
Width of Item (mm)
90
Width of Item (in)
3.5625
CC Length (mm)
300
CC Length (in)
11.8125
Bar Diameter (mm)
24 x 18
Back-to-Back Option
N
Bar Shape
Rectangular with rounded corners
Bar Offset
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Size
M8 x 25 mm
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files